Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Connection module for signal tower [EC001152] Basic version and enhancement
Bill of material
171299
PREVIEW
Preview
PLID
171299
MANUTYPEDESC
Manufacturer Type Description
SL4-PIB-400
DESCSHORT
Short Description
Base module,400-mm aluminum tube and foot
DESCLONG
Long Description
Base module, Color black, Aluminum color tube, Product range: SL signal towers, Connection technique: Push in terminals, Mounting type: for horizontal mounting, Fitted with: Base with aluminum tube and plastic foot, including cover, Tube length: 400 mm, Number of modules: max. 5 modules, For use with: SL4-L-…, SL4-BL-…, SL4-FL-…, SL4-AP-..., Connection to SmartWire-DT: no, Standards: IEC/EN 60947-5-1, IEC degree of protection: IP66, IEC/EN 60529, Protection type UL: Type 4, 4X, 13
INTNO
International product number
4015081678426
NETTO_WEIGHT
Netto weight
0.21400 kg
ECLASS_13_0
Signal column element, connection module [AKF050019]
ETIM_9_0
Connection module for signal tower [EC001152]
EF006820
Connection type auxiliary circuit
Spring clamp connection
EF001668
Suitable for tube mounting
false
EF001669
Suitable for angle mounting
true
EF025108
Suitable for floor mounting
true
EF000007
Colour
Other
EF005768
Suitable for AS interface
false
EF017873
Suitable for M12 connector
false
EF017874
Suitable for IO link
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices